TRIBOS-S SRE 15
Reduction Insert
ID 201989
TRIBOS-S SRE 15, Reduction Insert
- For clamping diameter: Ø3/8"
- Length L1: 45 mm
Technical details
For clamping diameter | Ø3/8" |
---|---|
D2 [mm] | 15 |
L1 [mm] | 45 |
Weight [kg] | 0.45 |