ROTA 2B 200 Z170-KV
2-jaw power chuck without through-hole
ID 813051
Standard power lathe chucks without through-hole
Product features:
Product features:
- 2-jaw wedge-hook chuck
- Spindle holder: ISO 702-4 Nr. 6 (Z170)
- Jaw interface: Tongue and groove
- Stroke per jaw: 15 mm
- Piston stroke: 26 mm
- Max. clamping force: 54 kN
- Max. actuating force: 45 kN
- Max. RPM: 3200 1/min
- Weight: 13 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 6 (Z170) |
Serration | Tongue and groove |
Max. RPM [1/min] | 3200 |
Max. clamping force [kN] | 54 |
Max. actuating force [kN] | 45 |
Stroke/jaw [mm] | 15 |
Piston stroke (H) [mm] | 26 |
Moment of inertia [kgm²] | 0.06 |
Weight [kg] | 13 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
2 SWK 200, 2.1 kg
- red
-
2 SWK 200, 2.6 kg
- yellow
-
2 SWK 200, 4.1 kg
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws and operating manual