arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCR-A 250 Z220-SV90°

ROTA NCR-A 250 Z220-SV90°

Sealed 6-jaw power lathe chuck

ID 1331058

Availability on demand
Standard power lathe chucks without through-hole

Product features:
  • 6-jaw compensation chucks
  • Sealed design
  • Pendulum compensation: 2+2+2 jaws oscillating in pairs
  • Spindle holder: ISO 702-4 Nr. 8 (Z220)
  • Jaw interface: 1/16" x 90° Nut 14H7
Technical data:
  • Stroke per jaw: 8 mm
  • Piston stroke: 18.5 mm
  • Pendulum compensation: ± 2 mm
  • Max. clamping force: 64 kN
  • Max. actuating force: 38 kN
  • Max. rotational speed: 3000 1/min
  • Weight: 36 kg
Spindle type ISO 702-4
Spindle size Nr. 8 (Z220)
Serration 1/16" x 90°
Max. rotational speed [1/min] 3000
Max. clamping force [kN] 64
Max. actuating force [kN] 38
Stroke/jaw [mm] 8
Piston stroke (H) [mm] 18.5
Pendulum compensation [mm] ± 2
Moment of inertia [kgm²] 0.31
Weight [kg] 36

Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws, eye bolt, and operating manual