ROTA-S plus 400-102 C8-VP1
3-jaw manual chuck with jaw quick-change system
ID 814341
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 102 mm
- Spindle holder: ISO 702-3 Nr. 8
- Jaw interface: Angled serration
- Stroke per jaw: 12 mm
- Tooth pitch: 8.5 mm
- Max. clamping force: 230 kN
- Max. torque: 280 Nm
- Max. RPM: 2200 1/min
- Weight: 113 kg
Technical details
Spindle type | ISO 702-3 |
---|---|
Spindle size | Nr. 8 |
Serration | Angled serration |
Max. RPM [1/min] | 2200 |
Max. clamping force [kN] | 230 |
Max. torque [Nm] | 280 |
Stroke/jaw [mm] | 12 |
Tooth pitch [mm] | 8.5 |
Weight [kg] | 113 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 400
- red
-
STF 400
- yellow
-
SFA 400
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key, eye bolt and operating manual