SPK 180 KV
Jaw boxes
ID 812150
Jaw box standard version
Product features:
Product features:
- Undrilled jaw box
- Possible track width: 140 - 180 mm
- Possible T-slot width: 22 - 28 mm
- Jaw interface: Tongue and groove
- Adjustment range of the jaw: 75 mm
- Max. clamping force: 55 kN
- Max. torque: 230 Nm
- Weight: 33.5 kg
Technical details
Serration | Tongue and groove |
---|---|
Max. clamping force [kN] | 55 |
Max. torque [Nm] | 230 |
Adjustment range of the jaw [mm] | 75 |
Min. gauge width [mm] | 140 |
Max. gauge width [mm] | 180 |
Min. T-slot [mm] | 22 |
Max. T-slot [mm] | 28 |
Weight [kg] | 33.5 |
Scope of delivery
Jaw box, mounting screws, collar nuts, crossbar (adapted to face plate), eye bolts, operating manual; without top jaw, without spanner wrench