SFG 800
Base jaws
ID 157107
SFG 800, Base jaws
- Serration: Angled serration
- Mounting: Tongue and groove
- Groove width: 40 mm
- Width of path: 24 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Product group | Base jaws |
---|---|
Mounting | Tongue and groove |
Serration | Angled serration |
Slot width N [mm] | 40 |
Tab width S [mm] | 24 |
Width B [mm] | 65 |
Height H [mm] | 62 |
Height H1 [mm] | 58 |
Length L [mm] | 264 |
Hole spacing b [mm] | 82 |
Screws | M20 |
m/set [kg] | 18.69 |