SFGF-K 1000
Base jaws
ID 814836
SFGF-K 1000, Base jaws
- Serration: Angled serration
- Mounting: Tongue and groove
- Groove width: 30 mm
- Width of path: 18 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Product group | Base jaws |
---|---|
Mounting | Tongue and groove |
Serration | Angled serration |
Slot width N [mm] | 30 |
Tab width S [mm] | 18 |
Width B [mm] | 45 |
Height H [mm] | 55 |
Height H1 [mm] | 51 |
Length L [mm] | 160 |
Hole spacing b [mm] | 60 |
Screws | M16x1.5 |
m/set [kg] | 6.44 |