arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZKI 409 Illustration similar

SZKI 409

Hard Claw Jaws for I.D. Clamping

ID 166166

Ready for shipment in 3 - 6 working days
SZKI 409, Hard Claw Jaws for I.D. Clamping
  • Serration: Tongue and groove
  • Groove width: 18 mm
  • Width of path: 30 mm
  • Delivery unit: 1 set = 3 pieces
Product group Hard Claw Jaws for I.D. Clamping
Serration Tongue and groove
Slot width N [mm] 18
Tab width S [mm] 30
Width B [mm] 60
Height H [mm] 78
Height H1 [mm] 71
Clamping depth T [mm] 33
Thread workpiece stop G M8
Hole spacing b [mm] 60
Screws M16
Material Steel 16MnCr5, hardened
m/set [kg] 7.64
In combination with Base Jaws SFG 630-400
If used together with SCHUNK EWB-MT 400 base jaws