arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PT 21-2 Illustration similar

PT 21-2

Pendulum jaws supporting jaws

ID 191103

Ready for shipment in 11 working days
PT 21-2, Pendulum jaws supporting jaws
  • Serration: 1/16" x 90°
  • Groove width: 21 mm
  • Delivery unit: 1 piece
Product group Pendulum jaws supporting jaws
Serration 1/16" x 90°
Slot width N [mm] 21
Width B1 [mm] 50
Length L [mm] 75
Thread workpiece stop G M6
Hole spacing a [mm] 16
Hole spacing b [mm] 34
Screws M16
Material Steel 16MnCr5, hardened
m/piece [kg] 1.07