JBM-ST 210
Serrated bars made of steel
ID 114540
JBM-ST 210, Serrated bars made of steel
- Serration: 1.5 mm x 60°
- Groove width: 21 mm
- Delivery unit: 1 piece
Technical details
Product group | Serrated bars made of steel |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 21 |
Width B [mm] | 50 |
Height H [mm] | 80 |
Length L [mm] | 420 |
Material | Steel 16MnCr5 suitable for case hardening |
m/piece [kg] | 12.7 |