SHB-J 60
Hard stepped top jaws
ID 133100
SHB-J 60, Hard stepped top jaws
- Serration: 1.5 mm x 60°
- Groove width: 12 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard stepped top jaws |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 12 |
Width B [mm] | 28 |
Height H [mm] | 36 |
Length L [mm] | 67 |
Clamping depth T [mm] | 12 |
Hole spacing a [mm] | 14 |
Hole spacing b [mm] | 20 |
Hole spacing c [mm] | 20 |
Screws | M10 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 0.8 |
Reduced weight for higher RPM’s