arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO 3° HSK-E 40 Ø8x60 Illustration similar

CELSIO 3° HSK-E 40 Ø8x60

Heat shrinking toolholder

ID 26000464

Delivery time on request
CELSIO 3° HSK-E 40 Ø8x60, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: HSK-E 40
  • Clamping diameter: 8 mm
  • Projecting length: 60 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 40,000 RPM or Umax < 1 gmm
Technology Heat shrinking toolholder
Series CELSIO
Toolholder interface HSK-E 40
Toolholder standard DIN 69893-5
Clamping diameter D1 8 mm
D6 [mm] 14.0
Projecting length L1 [mm]/[inch] 60 mm / 2.4"
L2 [mm] 37.0
L4 [mm] 40.0
Weight [kg] 0.26
Coolant-proof yes
Standard length yes

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 40,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore for data carrier as an option

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
Without adjustment screw for axial length adjustment

Balancing screw
Without thread for balancing screws

Individual
Additional sizes and customized designs are available upon request