arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO CF HSK-A63 Ø10x85 Illustration similar

CELSIO CF HSK-A63 Ø10x85

Heat Shrinking Toolholders

ID 26000280

Ready for shipment in 3 - 6 working days
CELSIO CF HSK-A63 Ø10x85, Toolholders
  • Heat Shrinking Toolholders
  • Series: CELSIO
  • Cool Flow variant
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 10 mm
  • Projecting length: 85 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 70 Nm
Technology Heat Shrinking Toolholders
Series CELSIO
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 10 mm
D2 [mm] 32
D6 [mm] 24
Projecting length L1 [mm] 85
L2 [mm] 42
L3 [mm] 10
L4 [mm] 59
G M8x1
Min. torque [Nm] 70
Weight [kg] 0.92
Cool Flow variant yes

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data Carrier
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Cool Flow version
Coolant is fed via two coolant bore holes directly to the cutting edge of the tool

Length adjustment screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)

Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)

Individual
Additional sizes and customized designs are available upon request