MES BT-DC30 Ø27x35
ID 1428100
- Face mill arbors
- Series: Face mill arbors
- Dual Contact variant
- Toolholder interface: BT-DC 30
- Clamping diameter: 27 mm
- Thread in clamping diameter: M12
- Projecting length: 35 mm
- Run-out accuracy: ≤ 0.006 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
Technology | Face mill arbors |
---|---|
Series | Face mill arbors |
Toolholder interface | BT-DC 30 |
Clamping diameter D1 | 27 mm |
Thread tightening bolt G | M12 |
D2 [mm] | 60 |
L4 [mm] | 13 |
L11 [mm] | 21 |
Weight [kg] | 1 |
Dual Contact variant | yes |
Version
For mounting cutters with crosswise slot
Run-out accuracy
≤ 0.006 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ISO 7388 JD
Face contact
Similar to DIN ISO 7388-2 JD however with face contact
Dual Contact version with simultaneous tapered and flat work surfaces
Scope of delivery
Includes tightening bolt
Individual
Additional sizes and customized designs are available upon request