arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO EC HSK-A63 Ø12x80 Illustration similar

TENDO EC HSK-A63 Ø12x80

Hydraulic Expansion Toolholders

ID 206404

Ready for shipment from stock
TENDO EC HSK-A63 Ø12x80, Toolholders
  • Hydraulic Expansion Toolholders
  • Series: TENDO E compact
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 12 mm
  • Projecting length: 80 mm
  • Run-out accuracy: ≤ 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 110 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic Expansion Toolholders
Series TENDO E compact
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 12 mm
D2 [mm] 42
D3 [mm] 52.5
D6 [mm] 32
L2 [mm] 46
L3 [mm] 10
L4 [mm] 34
L5 [mm] 54
G M8x1
Min. torque [Nm] 110
Weight [kg] 1.25

Version
TENDO E compact (E compact = excellent cost-performance ratio)

Run-out accuracy
≤ 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data Carrier
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length adjustment screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request