TENDO LSS HSK-A63 Ø8x200
ID 204532
- Hydraulic Expansion Toolholders
- Series: TENDO LSS
- Toolholder interface: HSK-A 63
- Clamping diameter: 8 mm
- Projecting length: 200 mm
- Run-out accuracy: < 0.006 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 17 Nm
Technical details
Technology | Hydraulic Expansion Toolholders |
---|---|
Series | TENDO LSS |
Toolholder interface | HSK-A 63 |
Toolholder standard | DIN ISO 12164-1 |
Clamping diameter D1 | 8 mm |
D2 [mm] | 18 |
D3 [mm] | 28.2 |
D4 [mm] | 50.25 |
D6 [mm] | 14 |
Projecting length L1 [mm] | 200 |
L2 [mm] | 37 |
L3 [mm] | 10 |
L4 [mm] | 40.5 |
L5 [mm] | 130 |
L6 [mm] | 174 |
G | M6 |
Min. torque [Nm] | 17 |
Weight [kg] | 1.5 |
Version
Long, super slim design
Run-out accuracy
< 0.006 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data Carrier
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Length adjustment screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request