TRIBOS-R HSK-A63 Ø1/2"x85
ID 233792
- Polygonal Toolholders
- Series: TRIBOS-R
- Toolholder interface: HSK-A 63
- Clamping diameter: 1/2"
- Projecting length: 85 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 45 Nm
Technical details
Technology | Polygonal Toolholders |
---|---|
Series | TRIBOS-R |
Toolholder interface | HSK-A 63 |
Toolholder standard | DIN ISO 12164-1 |
Clamping diameter D1 | 1/2" |
D2 [mm] | 48 |
D3 [mm] | 50 |
Projecting length L1 [mm] | 85 |
L2 [mm] | 47 |
L3 [mm] | 10 |
L4 [mm] | 45 |
L5 [mm] | 59 |
G | M8x1 |
Min. torque [Nm] | 45 |
Weight [kg] | 0.9 |
Version
Optimum for light metal-cutting operations – consider the radial forces
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data Carrier
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length adjustment screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request