arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WEL SCAPTO C5 Ø14x60 Illustration similar

WEL SCAPTO C5 Ø14x60

WELDON end mill holders

ID 23004423

Delivery time on request
WEL SCAPTO C5 Ø14x60, Toolholders
  • WELDON end mill holders
  • Series: WELDON
  • Toolholder interface: SCHUNK CAPTO C5
  • Clamping diameter: 14 mm
  • Projecting length: 60 mm
  • Run-out accuracy: ≤ 0.003 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Including WELDON clamping screw
Technology WELDON end mill holders
Series WELDON
Toolholder interface SCHUNK CAPTO C5
Toolholder standard ISO 26623-1
Clamping diameter D1 14 mm
D2 [mm] 43.5
D6 [mm] 31.5
Projecting length L1 [mm]/[inch] 60 mm / 2.4"
L2 [mm] 48.0
L4 [mm] 37.5
G1 M12
Weight [kg] 0.8
Coolant-proof yes
Standard length yes
These product variants are suitable for both milling as well as turning centers

Modelo
Para herramientas de sujeción con vástagos cilíndricos conforme a DIN 1835B y DIN 6359HB.

Concentricidad
≤ 0,003 mm medido desde el cono hasta D1

Calidad de equilibrado
G2.5 a 25.000 rpm o Umáx. < 1 gmm

Rosca G1
G1 = rosca para tornillo de apriete

Chips de datos
Taladros para portadoras de datos según DIN 69873

Cambios de portaherramientas
Para cambios automáticos de portaherramientas

Material suministrado
Incluye tornillo de sujeción WELDON

Individual
Otros tamaños y versiones especiales disponibles previa consulta