arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ABP-h plus 100/160-1

ABP-h plus 100/160-1

Clamping force block accessories

ID 1323973

Availability on demand
Clamping force block accessories

Product features:
  • Single Base Plate
  • For direct mounting and actuation of one TANDEM clamping force block with VERO-S.
  • Suitable for: Size 100, 160
Technical data:
  • Length: 260 mm
  • Width: 160 mm
  • Height: 39 mm
  • Weight: 11 kg
Length [mm] 260
Width [mm] 160
Height [mm] 39
Weight [kg] 11

Scope of delivery
Base plate, plug nipple, eye bolt, seal kit, handle, operating manual