arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFV Z195-A11 Illustration similar

FFV Z195-A11

Standard adapter plate

ID 836023

Availability on demand
Standard adapter plate

Product features:
  • Expansion adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z195
  • Machine side: ISO 702-1 Nr. 11
Technical data:
  • Chuck pitch circle: 223.8 mm
  • Spindle pitch circle: 235 mm
  • Height: 40 mm
  • Through-hole: 175 mm
  • Weight: 6.7 kg
Chuck side Z195
Machine side ISO 702-1 Nr. 11
Chuck pitch circle [mm] 223.8
Spindle pitch circle [mm] 235
Height [mm] 40
Through-hole [mm] 175
Weight [kg] 6.7

Scope of delivery
Adapter plate, mounting screws