arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFV Z195-C8 Illustration similar

FFV Z195-C8

Standard adapter plate

ID 836122

Availability on demand
Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z195
  • Machine side: ISO 702-3 Nr. 8
Technical data:
  • Chuck pitch circle: 223.8 mm
  • Spindle pitch circle: 171.4 mm
  • Height: 22 mm
  • Through-hole: 136.2 mm
  • Weight: 4.7 kg
Chuck side Z195
Machine side ISO 702-3 Nr. 8
Chuck pitch circle [mm] 223.8
Spindle pitch circle [mm] 171.4
Height [mm] 22
Through-hole [mm] 136.2
Weight [kg] 4.7

Scope of delivery
Adapter plate, mounting screws