arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
FFV Z310-A11-2 Illustration similar

FFV Z310-A11-2

Standard adapter plate

ID 836052

Ready for shipment in 3 - 6 working days
Standard adapter plate

Product features:
  • Reduction adapter plate
  • For pneumatically actuated power lathe chucks
  • Chuck side: Z310
  • Machine side: ISO 702-1 Nr. 11
Technical data:
  • Chuck pitch circle: 374 mm
  • Spindle pitch circle: 235 mm
  • Height: 38 mm
  • Through-hole: 185 mm
  • Weight: 20.1 kg
Chuck side Z310
Machine side ISO 702-1 Nr. 11
Chuck pitch circle [mm] 374
Spindle pitch circle [mm] 235
Height [mm] 38
Through-hole [mm] 185
Weight [kg] 20.1

Scope of delivery
Adapter plate, mounting screws