arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GPS 125-40-17

GPS 125-40-17

Chuck jaw with locating pins

ID 1509316

Availability on demand
Top jaws, standard

Product features:
  • Chuck jaw with locating pins
  • Interface 1: W-125-1
Technical data:
  • Dimensions: 125 x 40 x 16,7 mm
  • Weight: 0.6 kg
Width [mm] 125
Depth [mm] 16.7
Height [mm] 40
Bundle piece
Weight [kg] 0.6

Scope of delivery
Top jaw, fastening screws