GWU-1 160-39
Accessories for the manual clamping systems standard
ID 490651
Accessories for the manual clamping systems standard
Product features:
Product features:
- Workpiece supports width 160 mm
- For placing of workpieces
- Width: 160 mm
- Height: 39 mm
- Weight: 0.91 kg
Technical details
Width [mm] | 160 |
---|---|
Height [mm] | 39 |
Scope of delivery
1 set of workpiece supports