KTR 140
Top jaw blanks drilled
ID 1349707
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: Tongue and groove
- Suitable for: TANDEM 2-jaw clamp size 140
- Dimensions: 65 x 70 x 35 mm
- Material: 16MnCr5
- Number of grid holes: 2
- Weight: 1.1 kg
Technical details
Length [mm] | 65 |
---|---|
Width [mm] | 70 |
Height [mm] | 35 |
Material | 16MnCr5 |
Suitable for | 140 |
L [mm] | 65 |
B [mm] | 70 |
H [mm] | 35 |
D [mm] | 34.5 |
B1 [mm] | 18.5 |
B2 [mm] | 46.5 |
T1 [mm] | 27 |
T2 [mm] | 15 |
Weight [kg] | 1.1 |
Scope of delivery
Top jaw blanks