KTR 200/3
Top jaw blanks drilled
ID 1516432
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: Tongue and groove
- Suitable for: TANDEM 3-jaw clamp size 200
- Dimensions: 90.5 x 80 x 50 mm
- Material: 16MnCr5
- Weight: 2 kg
Technical details
Length [mm] | 90.5 |
---|---|
Width [mm] | 80 |
Height [mm] | 50 |
Material | 16MnCr5 |
Suitable for | 200 |
L [mm] | 90.5 |
B [mm] | 80 |
H [mm] | 50 |
D [mm] | 27.5 |
B1 [mm] | 34 |
B2 [mm] | 70 |
T1 [mm] | 36 |
T2 [mm] | 22 |
Weight [kg] | 2 |
Scope of delivery
Top jaw blanks