KTR-H 250
Top jaw blanks drilled
ID 402223
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: Tongue and groove
- Suitable for: TANDEM 2-jaw clamp size 250
- Dimensions: 120 x 125 x 100 mm
- Material: 16MnCr5
- Number of grid holes: 2
- Weight: 22.5 kg
Technical details
Length [mm] | 120 |
---|---|
Width [mm] | 125 |
Height [mm] | 100 |
Material | 16MnCr5 |
Suitable for | 250 |
L [mm] | 120 |
B [mm] | 125 |
H [mm] | 100 |
D [mm] | 56 |
B1 [mm] | 36 |
B2 [mm] | 75 |
T1 [mm] | 85 |
T2 [mm] | 71 |
Weight [kg] | 22.5 |
Scope of delivery
Top jaw blanks