arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Fixed pole extensions

PVF

Description

Fixed pole extensions in square design
Read more Read less

Digital services forPVF

Matching with the product PVF, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

9 Products found

PVF 32-15

PVF 32-15

ID 422999
Ready for shipment from stock
  • Length  30 mm
  • Width  30 mm
  • Height  15 mm
  • Ø D1  10 mm
  • Ø D2  6 mm
PVF 32-23

PVF 32-23

ID 422404
Ready for shipment from 11 working days
  • Length  30 mm
  • Width  30 mm
  • Height  23 mm
  • Ø D1  10 mm
  • Ø D2  6 mm
PVF 50-20

PVF 50-20

ID 420090
Ready for shipment from stock
  • Length  45 mm
  • Width  45 mm
  • Height  20 mm
  • Ø D1  15 mm
  • Ø D2  9 mm
PVF 50-32

PVF 50-32

ID 422391
Ready for shipment from stock
  • Length  50 mm
  • Width  50 mm
  • Height  32 mm
  • Ø D1  15 mm
  • Ø D2  9 mm
PVF 50-54

PVF 50-54

ID 420091
Ready for shipment from stock
  • Length  45 mm
  • Width  45 mm
  • Height  54 mm
  • Ø D1  15 mm
  • Ø D2  9 mm
PVF 70-30

PVF 70-30

ID 422993
Ready for shipment from 11 working days
  • Length  70 mm
  • Width  70 mm
  • Height  30 mm
  • Ø D1  17 mm
  • Ø D2  11 mm
PVF 70-47

PVF 70-47

ID 422995
Ready for shipment from 11 working days
  • Length  70 mm
  • Width  70 mm
  • Height  47 mm
  • Ø D1  17 mm
  • Ø D2  11 mm
PVF 70-70

PVF 70-70

ID 422997
Ready for shipment from stock
  • Length  70 mm
  • Width  70 mm
  • Height  70 mm
  • Ø D1  17 mm
  • Ø D2  11 mm
PVF-2-L30-30 60x30

PVF-2-L30-30 60x30

ID 1358599
Ready for shipment from 11 working days
  • Length  60 mm
  • Width  30 mm
  • Height  30 mm
  • Weight  0.4 kg