arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVF 70-47 Illustration similar

PVF 70-47

Accessories for standard magnetic clamping technology

ID 422995

Availability on demand
Accessories for standard magnetic clamping technology

Product features:
  • Fixed pole extensions PVF 70
  • With through-bore and M10 screw.
  • Technology: Square pole
Technical data:
  • Dimensions: 70 x 70 x 47 mm
  • Pole thread: M10
  • For pole size: 70 x 70 mm
Length [mm] 70
Width [mm] 70
Height [mm] 47
Ø D1 [mm] 17
Ø D2 [mm] 11

Scope of delivery
Pole extension, fastening screw