arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Fixed pole extensions

RVF

3 Products found

RVF 30-54

RVF 30-54

ID 422620
Ready for shipment from 11 working days
  • Length  90 mm
  • Width  30 mm
  • Height  54 mm
  • Weight  1.5 kg
RVF 50-54

RVF 50-54

ID 422621
Ready for shipment from 11 working days
  • Length  110 mm
  • Width  50 mm
  • Height  54 mm
  • Weight  2.2 kg
RVF 70-54

RVF 70-54

ID 422622
Ready for shipment from 11 working days
  • Length  150 mm
  • Width  70 mm
  • Height  54 mm
  • Weight  3 kg