SBS-G-C 630
Accessories lathe chucks standard
ID 8704562
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve closed
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA NC 630-180
- Weight: 8.4 kg
Technical details
ØA [mm] | 180 |
---|---|
B [mm] | 74 |
K | - |
Weight [kg] | 8.4 |