SBS-G-E 165
Center Sleeve Closed
ID 1300320
Accessories lathe chucks standard
Product features:
Product features:
- Center Sleeve Closed
- To protect the chuck kinematics against the ingress of chips and coolant
- Weight: 0.4 kg
Technical data
Suitable for | ROTA NCE 165-53 KV |
---|---|
ØA [mm] | 53 |
B [mm] | 29.9 |
K | M16x1.5 |
Weight [kg] | 0.4 |