SBS-S-C 185
Accessories lathe chucks standard
ID 8703863
Accessories lathe chucks standard
Product features:
Product features:
- Protection sleeve with spray nozzles
- To protect the chuck kinematics against the ingress of chips and coolant
- The coolant can be applied directly to the workpiece by means of an integrated spray nozzle
- Suitable for: ROTA NC(-F) plus 2 185-52
- Diameter: 32 mm
- Weight: 1.2 kg
Technical details
ØA [mm] | 52 |
---|---|
B [mm] | 5 |
ØC [mm] | 28 |
ØD [mm] | 32 |
F [mm] | 34 |
ØG [mm] | 41 |
H | M6 x 10 |
Weight [kg] | 1.2 |