SBS-T-E 260
Accessories lathe chucks standard
ID 1300324
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve with adjustable stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA NCE 260-81
- Diameter: 65.5 mm
- Weight: 2.9 kg
Technical details
ØC [mm] | 61 |
---|---|
ØD [mm] | 65.5 |
E min. [mm] | 0 |
E max. [mm] | 110 |
F [mm] | 95 |
ØG [mm] | 40 |
H | M5 x 10 |
K | M27 |
Weight [kg] | 2.9 |