SBS-T-W 315-80
Accessories lathe chucks standard
ID 8703694
Accessories lathe chucks standard
Product features:
Product features:
- Center sleeve with adjustable stop
- To protect the chuck kinematics against the ingress of chips and coolant
- Suitable for: ROTA THW plus 315-104
- Diameter: 80.5 mm
- Weight: 4.5 kg
Technical details
ØA [mm] | 104 |
---|---|
B [mm] | 37 |
ØC [mm] | 75 |
ØD [mm] | 80.5 |
E min. [mm] | 38 |
E max. [mm] | 105.8 |
F [mm] | 78 |
ØG [mm] | 50 |
H | M6 x 12 |
K | M27 |
Weight [kg] | 4.5 |