arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SG6F 125-57-40

SG6F 125-57-40

6-fold jaw system

ID 432485

Availability on demand
System jaws, standard

Product features:
  • 6-fold jaw system
  • Suitable for: KSC3 125
Technical data:
  • Dimensions: 125 x 57 x 40 mm
  • Number of grid holes: 14
  • Weight: 3.9 kg
Width [mm] 125
Depth [mm] 57
Height [mm] 40
Max. clamping force [kN] 90
Bundle Set
Weight [kg] 3.9

Scope of delivery
System jaws, fastening screws