SGA-4 180-62-22
Adapter plate
ID 432493
System jaws, standard
Product features:
Product features:
- Adapter plate, fixed
- Suitable for: KSC-F 125
- Interface 1: W-38
- Dimensions: 180 x 62 x 22 mm
- Number of grid holes: 12
- Weight: 1.9 kg
Technical details
Width [mm] | 180 |
---|---|
Depth [mm] | 62 |
Height [mm] | 22 |
Bundle | piece |
Weight [kg] | 1.9 |
Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws