arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitter userwarning wechat xing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Jaw quick-change wrench

SSH-A

Description

Security key for fast change of the jaws for power chucks with jaw quick-change system.

Options and special information

A jaw change wrench can be used to exchange the base jaws of a SCHUNK power chuck with jaw quick-change system with a simple rotation. A safety mechanism on the key ensures that the key does not remain in the chuck after completion of the changing procedure.

Read more Read less

5 Products found

SSH-A SW6-128

SSH-A SW6-128

ID 8705452
Ready for shipment from 11 working days
  • Hexagon  6
  • Length  128 mm
  • Weight  0.12 kg
SSH-A SW8-148

SSH-A SW8-148

ID 8703298
Ready for shipment from 11 working days
  • Hexagon  8
  • Length  148 mm
  • Weight  0.14 kg
SSH-A SW10-148

SSH-A SW10-148

ID 8703302
Ready for shipment from 11 working days
  • Hexagon  10
  • Length  148 mm
  • Weight  0.224 kg
  • Hexagon  10
  • Length  150 mm
  • Weight  0.2 kg
SSH-A SW12-200

SSH-A SW12-200

ID 9907035
Ready for shipment from 11 working days
  • Hexagon  12
  • Length  200 mm
  • Weight  0.29 kg