arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-VQ SW16-235 Illustration similar

SSH-VQ SW16-235

Accessories lathe chucks standard

ID 88018577

Ready for shipment from stock
Accessories lathe chucks standard

Product features:
  • Wrench with pin and movable cross handle
  • For actuating manual SCHUNK lathe chucks
  • With ejector
  • Suitable for: ROTA-G 315-102
Technical data:
  • Wrench size: 16
  • Length: 235 mm
  • Weight: 2.1 kg
Square socket 16
Length [mm] 235
Weight [kg] 2.1