STR 100
Top jaw blanks
ID 402101
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 100
- Dimensions: 42 x 55 x 25 mm
- Material: 16MnCr5
- Number of grid holes: 2
- Weight: 0.8 kg
Technical details
Length [mm] | 42 |
---|---|
Width [mm] | 55 |
Height [mm] | 25 |
Material | 16MnCr5 |
Suitable for | 100 |
L [mm] | 42 |
B [mm] | 55 |
H [mm] | 25 |
B1 [mm] | 6.6 |
B2 [mm] | 11 |
B3 [mm] | 35 |
T1 [mm] | 9 |
Weight [kg] | 0.8 |
Scope of delivery
Top jaw blanks