TBA-D 160
Supporting Jaws
ID 402295
Standard chuck jaws
Product features:
Product features:
- Reversible supporting jaw
- Jaw interface: 1.5 mm x 60°
- Suitable for: TANDEM 2-jaw clamp size 160
- Interface 1: W-100-1
- Dimensions: 92,8 x 100 x 53 mm
- Weight: 2.8 kg
Technical details
Length [mm] | 92.8 |
---|---|
Width [mm] | 100 |
Height [mm] | 53 |
Suitable for | 160 |
L [mm] | 92.8 |
B [mm] | 100 |
H [mm] | 53 |
B1 [mm] | 8.4 |
B2 [mm] | 16.2 |
B3 [mm] | 63 |
B4 [mm] | 18 |
G1 | M10 |
G2 | M8 |
L1 [mm] | 60 |
L2 [mm] | 32.4 |
L3 [mm] | 50.3 |
L4 [mm] | 15.5 |
L5 [mm] | 50.9 |
L6 [mm] | 23.9 |
T1 [mm] | 35 |
T2 [mm] | 14 |
T3 [mm] | 24 |
T4 [mm] | 21 |
T5 [mm] | 18 |
Weight [kg] | 2.8 |
Scope of delivery
Supporting Jaws