PNS-Z 500-5
Pendulum jaw assemblies
ID 190123
PNS-Z 500-5, Pendulum jaw assemblies
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 piece
- Scope of delivery: PT 25-4, ID-Nr. 191107PB 500-5, ID-Nr. 192119SP 500-2, ID-Nr. 194113
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | 3/32" x 90° |
Slot width N [mm] | 25.5 |
Width B [mm] | 310 |
Width B1 [mm] | 70 |
Height H [mm] | 90 |
Length L [mm] | 170 |
Clamping depth T [mm] | 45 |
Thread workpiece stop G | M8 |
Screws | M20 |
m/piece [kg] | 9.2 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.