NS 17-21
Single T-nut
ID 140108
NS 17-21, Single T-nut
Product features:
Product features:
- Groove width: 17 mm
- Slot width, stepped: 21 mm
- Max. tightening torque: 70 Nm
- Delivery unit: 1 piece
- Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Single T-nut |
|---|---|
| Slot width N [mm] | 17.0 |
| Stepped groove width N1 [mm] | 21.0 |
| Width B [mm] | 22.5 |
| Height H [mm] | 24.0 |
| Height H1 [mm] | 9.0 |
| Length L [mm] | 23.5 |
| Cyl.-screw | M12 x 30 |
| Max. adm. tightening torque [Nm] | 70.0 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)