arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NC 630-180 Z520-SV90°

ROTA NC 630-180 Z520-SV90°

3-jaw power chuck with through-hole

ID 852060

Availability on demand
Standard power lathe chucks with through-hole

Product features:
  • 3-jaw wedge-hook chuck
  • Through-hole: 180 mm
  • Spindle holder: Z520
  • Jaw interface: 3/32" x 90° Nut 30H7
Technical data:
  • Stroke per jaw: 11.2 mm
  • Piston stroke: 42 mm
  • Max. clamping force: 300 kN
  • Max. actuating force: 122 kN
  • Max. RPM: 1800 1/min
  • Weight: 365 kg
Spindle type -
Spindle size Z520
Serration 3/32" x 90°
Max. rotational speed [1/min] 1800
Max. clamping force [kN] 300
Max. actuating force [kN] 122
Stroke/jaw [mm] 11.2
Piston stroke (H) [mm] 42
Moment of inertia [kgm²] 19.8
Weight [kg] 365

Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual