WZS ULMER FLANGE Ø12x115
Hydraulic expansion toolholder actuated by compressive force
ID 206696
Inquire now
This product can only be requested online.
WZS ULMER FLANGE Ø12x115, Tool Grinding Toolholders
- WZS ULMER
- Hydraulic expansion toolholder actuated by compressive force
- Toolholder interface: FLANSCH/FLANGE
- Clamping diameter D1: 12 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
Technical details
Technology | Hydraulic expansion toolholder actuated by compressive force |
---|---|
Series | WZS ULMER |
Toolholder interface | FLANSCH/FLANGE |
Clamping diameter D1 | 12 mm |
D2 [mm] | 36.5 |
D6 [mm] | 21.5 |
L [mm] | 115 |
L10 [mm] | 5.5 |
L11 [mm] | 32.1 |
Weight [kg] | 3.2 |
Version
Hydraulic expansion toolholder mounting Ulmer Ø 85 mm
Power-actuated clamping
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h7
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Individual
Additional sizes and customized designs are available upon request
Special interfaces can also be manufactured on request.