arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WELDON Slim

WELDON Slim

WELDON End Mill Holders
The WELDON Slim end mill holder can be used to reliably clamp tools with a lateral clamping surface on the cylindrical shank. Due to the clamping screw of the mounting, the tool cannot twist or pull out. The mounting is suitable for clamping tools with cylindrical shanks in accordance with DIN 1835B and DIN 6535HB. Clamping screw with ball-shaped head and length adjustment screw are included in the scope of delivery.
The WELDON Slim Cool Flow variant enables peripheral cooling by means of cooling channels in the wall, which can be optionally closed with two M3 screws. The coolant is fed directly to the cutting edge of the tool.
Machine side interface
Toolholder interface
All filters
8 results
23000633
HSK-A 63 
6 mm 
100.0 mm
23000634
HSK-A 63 
8 mm 
100.0 mm
23000635
HSK-A 63 
10 mm 
100.0 mm
23005000
HSK-A 63 
12 mm 
100.0 mm
23005058
SK 40 
6 mm 
100.0 mm
23005059
SK 40 
8 mm 
100.0 mm
23005060
SK 40 
10 mm 
100.0 mm
23004020
SK 40 
12 mm 
100.0 mm