arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
EGL 90-PN Vergelijkbare illustratie

EGL 90-PN

Universele grijper

IDnr. 1302877

Universalgreifer EGL, Baugröße: 90, elektrisch, Kommunikationsschnittstelle: PROFINET

  • Hub pro Backe: 42.5 mm
  • Min. Greifkraft: 50 N
  • Max. Greifkraft: 600 N
  • Spannungsversorgung: 24 V DC
  • Max. Umgebungstemperatur: 55 °C
Slag per klem [mm] 42.5
Min. grijpkracht [N] 50.0
Max. grijpkracht [N] 600.0
Aanbevolen gewicht werkstuk [kg] 3.0
Max. toegelaten vingerlengte [mm] 165.0
Max. toegestaan gewicht per vinger [kg] 0.5
Rondloopnauwkeurigheid [mm] 0.05
Sluitingstijd [s] 0.7
Openingstijd [s] 0.7
Max. snelheid [mm/s] 150.0
Max. versnelling [mm/s²] 2500.0
Gewicht [kg] 1.8
Min. omgevingstemperatuur [°C] 5.0
Max. omgevingstemperatuur [°C] 55.0
IP-beschermklasse 46
Cleanroomklasse ISO 14644-1:2015 4
Lengte X [mm] 112.0
Breedte Y [mm] 90.0
Hoogte Z [mm] 108.0
Besturingselektronica geïntegreerd
Nominale spanning 24.0
Communicatie-interface PROFINET
Interface met parameters USB
Max. elektrisch vermogen [A] 2.5
Max. stroomlogica [A] 0.5
Moment Mx max. [Nm] 20.0
Moment My max. [Nm] 20.0
Moment Mz max. [Nm] 20.0
max. axiale kracht Fz max. [N] 400.0
De maximale stroom die in de tabel met technische gegevens is vermeld, verwijst naar de stroom die door de voeding wordt geleverd. De grafieken 'grijpkracht' en 'vingerlengte' verwijzen naar de motorstroom die in het PLC-programma is vermeld.

General notes about the series

Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).

Finger length
is measured from the reference surface as the distance P in direction to the main axis.

Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.

Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.

Closing and opening times
Minimum closing and opening times are merely the movement times of the base jaws or fingers at max. speed, max. acceleration, without current limitation (maximum current), and observance of the maximum permissible mass per finger.

Nominal currents
can be permanently actuated. With regard to all the currents which are ranging above the nominal current up to the maximum current, the notes of the individual product documentation has to be respected.

Electrical brake
The built-in, electric holding break is used for fixing and holding the position of the gripper jaws in the event of a power failure. It cannot cover all of the security or gripping force maintenance functions.

Operating principle
Rack and pinion principle

Housing material
Aluminum alloy, coated

Base jaw material
42CrMo4+QT

Actuation
servo-electric, via brushless DC servomotor

Warranty
24 months

Scope of delivery
Gripper including safety information and accessory kit with centering sleeves for gripper and finger mounting. Product-specific instructions and software can be downloaded at schunk.com/downloads-manuals and schunk.com/downloads-software.