arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL3 turn 450-3-Z

NSL3 turn 450-3-Z

Clamping Stations

ID 1323583

Clamping station standard

Product features:
  • 3-way NSE3 138
  • Spring-loaded system - Pneumatically opening
  • For turning applications on mill/turn centers
  • Turbo function
  • Clamping station with short taper A4
Technical data:
  • Dimensions: Ø450 x 75 mm
  • Pull-down force: 24 kN
  • Pull-down force with turbo: 84 kN
  • Unlocking pressure: 6 bar
  • Run-out accuracy: < 0.01 mm
  • Max. rotational speed: 2000 1/min
  • Weight: 53.1 kg
Diameter [mm] 450.0
Pull-down force [kN] 24.0
Pull-down force with turbo [kN] 84.0
Unlocking pressure [bar] 6.0
Run-out accuracy [mm] < 0.01
Max. rotational speed [1/min] 2000.0
Weight [kg] 53.1

Scope of delivery
Clamping station, mounting screws, centering pins, adjustment pins, T-nuts, locking coupling, eye bolts, operating manual; without clamping pins