CELSIO CF SK 40 Ø12x80
Warmschrumpffutter
ID 26001832
CELSIO CF SK 40 Ø12x80, Werkzeughalter
- Warmschrumpffutter
- Baureihe: CELSIO
- Cool Flow Variante
- Werkzeughalterschnittstelle: SK 40
- Spanndurchmesser: 12 mm
- Auskraglänge: 80 mm
- Rundlaufgenauigkeit: ≤ 0,003 mm gemessen in der Spannbohrung (nach DIN 69882-8)
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
- Min. Drehmoment: 150 Nm
Technical details
| Technologie | Warmschrumpffutter |
|---|---|
| Baureihe | CELSIO |
| Werkzeughalterschnittstelle | SK 40 |
| Werkzeughalternorm | DIN ISO 7388-1 AD/AF |
| Spanndurchmesser D1 | 12 mm |
| D2 [mm] | 32.0 |
| D6 [mm] | 24.0 |
| Auskraglänge L1 [mm] / [inch] | 80 mm / 3.1" |
| L2 [mm] | 48.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 61.0 |
| G | M10x1 |
| Min. Drehmoment [Nm] | 150.0 |
| Gewicht [kg] | 1.08 |
| Cool Flow Variante | ja |
| Standardlänge | ja |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
Cool Flow version
Coolant is fed via two coolant bore holes directly to the cutting edge of the tool
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety
Length-setting screw
With adjustment screw for axial length adjustment (except Ø 3, Ø 4 and Ø 5)
Balancing screw
With thread for balancing screws (except Ø 3, Ø 4 and Ø 5)
Individual
Additional sizes and customized designs are available upon request