GBK 315
Base jaws
ID 159102
GBK 315, Base jaws
Product features:
Product features:
- Serration: Straight serration
- Mounting: Tongue and groove
- Groove width: 20 mm
- Width of path: 12 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
- Discover the variety of our base jaws for your lathe chucks and find the right top jaws simply by clicking "Tools" in our chuck jaw quickfinder!
Technical details
| Groupe de produit | Mors de base |
|---|---|
| Fixation | Tenon-rainure |
| Denture | Denture droite |
| Largeur de la fente N [mm] | 20.0 |
| Largeur de l'onglet S [mm] | 12.0 |
| Largeur B [mm] | 32.0 |
| Hauteur H [mm] | 46.0 |
| Hauteur H1 [mm] | 43.0 |
| Longueur L [mm] | 115.0 |
| Entre-axe des trous b [mm] | 40.0 |
| Vis | M12 |
| m/jeu [kg] | 3.0 |